(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ploughing and Irrigating Rake Combination Type

Ploughing and Irrigating Rake Combination Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,254.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RS-500
RS-800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Edge Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,254.00

RAKES 1 Piece(s) 10 Day(s) 500 485-0173 1300 1 pc.

฿ 3,303.00

RAKES 1 Piece(s) 10 Day(s) 800 485-0181 1700 1 pc.

Basic Specifications

  • Product Type
    Rake
  • Overall length (mm)
    1,200 ~
  • Blade tip material
    Aluminum Alloy
  • Prong Length(mm)
    175
  • Material
    Aluminum Alloy
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made of aluminum and very light.
· A grooved pipe prevents slipping.
· Comes with drainage holes.
[Applications]
· Leveling work on the ground, etc.

Part Number
RS-500
RS-800
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Edge Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,254.00

RAKES 1 Piece(s) 10 Day(s) 500 485-0173 1300 1 pc.

฿ 3,303.00

RAKES 1 Piece(s) 10 Day(s) 800 485-0181 1700 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1