(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trowel

Trowel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5220

  • Product Model
    Trowel
  • Length of the Handle(mm)
    1600
  • Trusco Code
    486-7467
  • Trowel Portion(mm)
    150×180×16
  • Mass(g)
    6200
  • Amount Of Content
    1 unit
Part Number
5220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,668.00

TROWELS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Trowel
  • Length of the Handle(mm)
    1600
  • Trusco Code
    486-7467
  • Trowel Portion(mm)
    150×180×16
  • Mass(g)
    6200
  • Amount Of Content
    1 unit

Product Description

[Applications]
It can be used for pavement work that hardens asphalt and soil.
[Features]
Made of steel, it is durable and hard to scratch.

Specifications of 5220

  • Product Model
    Trowel
  • Length of the Handle(mm)
    1600
  • Trusco Code
    486-7467
  • Trowel Portion(mm)
    150×180×16
  • Mass(g)
    6200
  • Amount Of Content
    1 unit
Part Number
5220
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,668.00

TROWELS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1