Fuji Cover M (Straight Pipe Cover)

Brand :
FUJIMORI

Caution

    Product Description

    The ultimate fire prevention and insulation material for residential kitchen exhaust ducts.
    [Features]
    · A high-quality, low-cost material for wet areas that reduces construction times.
    · This product is certified under "Performance Rating of Fire Protection Equipment and Systems" of the Fire Equipment and Safety Center of Japan. Performance rating and certification number: Rating No. 12‑065.
    · 20 mm thick with fire prevention and insulation performance equivalent to or exceeding 50 mm thick mineral wool.
    · Helps save space in ceilings.
    · Due to its good workability, aluminum glass cloth tape is used as the exterior wrapping, imparting pressure resistance to the insulation.
    · Does not contain formaldehyde.
    [Applications]
    · Fire prevention and insulation for kitchen exhaust ducts.

    Features

    ●Fuji Cover with excellent heat insulation performance is [Quality evaluated product for equipment for fire fighting and disaster prevention] of Fire Equipment and Safety Center of Japan (foundation). 
    ●Fuji covers with a thin insulation material demonstra

    Usage

    ●To the duct for kitchen exhaust of general housing and apartment complex.

    Specification

    ●Length(m):1
    ●Inner Diameter(mm):155
    ●Outer Diameter(mm):195
    ●SPQ(piece):6
    ●Performance Rating Certification Number: Evaluation 12-065
    ●Thermal Conductivity: 0.045W/m・K(average 70°C)

    Materials

    ●Surface Materials: Aluminum Glass Cloth 
    ●Heat Insulation: Special Glass Fiber Felt