Leakage Test Liquid Fine Bubble

Caution
Product Description
[Features]
·With its excellent foaming and penetrating properties, even the smallest leaks can be reliably detected by applying a very small amount.
·It does not react with oxygen gas and is non-flammable.
·Corresponds to the bubble leakage test method (JIS Z2329-2002).
·It has excellent rust resistance and does not affect metal, painted, rubber or plastic surfaces.
·Impurities such as sodium, potassium, calcium, chlorine, fluorine, bromine and sulfur compounds are controlled.
[Applications]
·For detecting leaks from joints, welds, etc. of equipment for various gases and piping systems.
·Ideal for various types of piping.
·For cleanliness control piping.
·For sanitary piping.
·For air conditioning piping.
Features
●Excellent foaming and penetrating properties, it is possible to reliably detect tiny leaks simply by applying extremely small amounts.●Corresponds to the foam leakage test method(JIS Z 2329-2002).