(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Band, Industrial Cord Bundler

Rubber Band, Industrial Cord Bundler

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of IDCB2BLK

  • Product Type
    Rubber band
  • Length(m)
    0.98
  • Color
    Black
  • Maximum Binding Radius(mm)
    120
  • Trusco Code
    491-4082
  • Mass
    132
  • Amount Of Content
    1 pc.
Part Number
IDCB2BLK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,090.00

RUBBER BANDS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Rubber band
  • Length(m)
    0.98
  • Color
    Black
  • Maximum Binding Radius(mm)
    120
  • Trusco Code
    491-4082
  • Mass
    132
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Two types of cords for binding, carrying and storage.
· Durable design complies with US police and military specifications.
· Included hook allows hanging anywhere.
[Applications]
· For bundling together troublesome cords, organizing warehouse space, etc.

Specifications of IDCB2BLK

  • Product Type
    Rubber band
  • Length(m)
    0.98
  • Color
    Black
  • Maximum Binding Radius(mm)
    120
  • Trusco Code
    491-4082
  • Mass
    132
  • Amount Of Content
    1 pc.
Part Number
IDCB2BLK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,090.00

RUBBER BANDS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1