(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GearTie

GearTie

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 693.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NI03021
NI03024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 693.87

BINDING BELTS 1 Piece(s) 10 Day(s) Black 491-4341 1 Pack (6 pcs.)

฿ 709.68

BINDING BELTS 1 Piece(s) 10 Day(s) Orange 491-4350 1 Pack (6 pcs.)

Basic Specifications

  • Product Type
    Zip Tie
  • Width(mm)
    10
  • Length(mm)
    1625
  • Material
    Thermoplastic Elastomer, Steel
  • Mass(g)
    71/pack
  • Amount Of Content
    1 Pack (6 pcs.)

Product Description

[Features]
· Versatile enough to bend, twist, and wind around for use in any desired shape or location.
· Reusable.

Part Number
NI03021
NI03024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 693.87

BINDING BELTS 1 Piece(s) 10 Day(s) Black 491-4341 1 Pack (6 pcs.)

฿ 709.68

BINDING BELTS 1 Piece(s) 10 Day(s) Orange 491-4350 1 Pack (6 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1