(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GearTie 32 Inches

GearTie 32 Inches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 693.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NI01830
NI01985
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 709.68

BINDING BELTS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Black 479-8830 1 pc (2 pcs)

฿ 693.87

BINDING BELTS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Orange 479-8988 1 pc (2 pcs)

Basic Specifications

  • Product Type
    Zip Tie
  • Width(mm)
    10
  • Length(mm)
    821
  • Material
    Thermoplastic Elastomer, Steel
  • Mass(g)
    108/pack
  • Amount Of Content
    1 pc (2 pcs)

Product Description

[Features]
· Versatile enough to bend, twist, and wind around for use in any desired shape or location.
· Reusable.
· A rich selection of colors handy for color coding.
· For almost any use you can think of.
[Applications]
· For fixing and binding cables.

Part Number
NI01830
NI01985
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 709.68

BINDING BELTS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Black 479-8830 1 pc (2 pcs)

฿ 693.87

BINDING BELTS 1 Pack(s)

2 Pieces Per Package

10 Day(s) Orange 479-8988 1 pc (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1