(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NI01819 |
NI01983 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 503.39 |
BINDING BELTS | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | Black | 479-8759 | 1 pc (2 pcs) | ||
฿ 503.39 |
BINDING BELTS | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | Orange | 479-8961 | 1 pc (2 pcs) |
[Features]
· Versatile enough to bend, twist, and wind around for use in any desired shape or location.
· Reusable.
· A rich selection of colors handy for color coding.
· For almost any use you can think of.
[Applications]
· For fixing and binding cables.
Part Number |
---|
NI01819 |
NI01983 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 503.39 |
BINDING BELTS | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | Black | 479-8759 | 1 pc (2 pcs) | ||
฿ 503.39 |
BINDING BELTS | 1 Pack(s) |
2 Pieces Per Package |
10 Day(s) | Orange | 479-8961 | 1 pc (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?