(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PP Band for Machines 15.5 mm X 2500 m X 0.58 mm

PP Band for Machines 15.5 mm X 2500 m X 0.58 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,290.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GOB-15.5X2500-BL
GOB-15.5X2500-PN
GOB-15.5X2500-R
GOB-15.5X2500-W
GOB-15.5X2500-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 12 Day(s) Blue 486-7637 1 Roll

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 12 Day(s) Transparency 486-7645 1 Roll

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) Red 486-7653 1 Roll

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) White 486-7661 1 Roll

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 1 Day(s) Yellow 486-7670 1 Roll

Basic Specifications

  • Product Type
    For Mechanical Use
  • Width(mm)
    15.5
  • Length(m)
    2500
  • Thickness(mm)
    0.58
  • Tensile Strength(kg)
    120
  • Fracture Elasticity(%)
    20 or Less
  • Paper Tube I.D.(mm)
    200
  • Material
    Polypropylene
  • Mass(g)
    9000
  • Amount Of Content
    1 Roll

Product Description

[Features]
·A lightweight, high-quality and stable band.
[Applications]
·Suitable for bundling luggage.

Part Number
GOB-15.5X2500-BL
GOB-15.5X2500-PN
GOB-15.5X2500-R
GOB-15.5X2500-W
GOB-15.5X2500-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 12 Day(s) Blue 486-7637 1 Roll

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 12 Day(s) Transparency 486-7645 1 Roll

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) Red 486-7653 1 Roll

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 40 Day(s) White 486-7661 1 Roll

฿ 3,290.00

PP BANDS FOR MANUAL BINDING 2 Piece(s) 1 Day(s) Yellow 486-7670 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1