(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Danger Display Tape

Danger Display Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-013

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Display Content
    Danger Keep Out
  • Trusco Code
    489-7200
  • Base Materials
    Polyethylene
  • Mass(g)
    267
  • Amount Of Content
    1 Roll
Part Number
AR-013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 437.95

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Display Content
    Danger Keep Out
  • Trusco Code
    489-7200
  • Base Materials
    Polyethylene
  • Mass(g)
    267
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Lettering includes 4 languages: Japanese, English, Chinese and Korean.
· Allows the user to easily designate dangerous areas.
[Applications]
· Designation of dangerous areas.

Specifications of AR-013

  • Product Type
    Non-adhesive tape
  • Color
    Yellows
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Display Content
    Danger Keep Out
  • Trusco Code
    489-7200
  • Base Materials
    Polyethylene
  • Mass(g)
    267
  • Amount Of Content
    1 Roll
Part Number
AR-013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 437.95

INDUCTION TAPES(NON-ADHESIVE 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1