- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AR-069
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 240
-
- Length(m)
- 10
-
- Thickness(mm)
- 4
-
- Color Details
- Yellow/Black
-
- Adhesiveness
- 11.57N/25mm
-
- Trusco Code
- 489-7722
-
- Base Materials
- Foamed Polyethylene
-
- Adhesive
- Acrylic
-
- Mass(g)
- 900
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,459.19
|
REFLECTIVE TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Basic Specifications
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 240
-
- Length(m)
- 10
-
- Thickness(mm)
- 4
-
- Color Details
- Yellow/Black
-
- Adhesiveness
- 11.57N/25mm
-
- Trusco Code
- 489-7722
-
- Base Materials
- Foamed Polyethylene
-
- Adhesive
- Acrylic
-
- Mass(g)
- 900
-
- Amount Of Content
- 1 Roll
Product Description
[Features]
· Can be used in various locations for a wide variety of different applications.
· Adhesive tape is attached to the back, making mounting a snap.
· This product can be easily cut with scissors.
[Applications]
· For preventing danger in various locations.
Specifications of AR-069
-
- Product Type
- Adhesive Tape
-
- Color
- Yellows
-
- Width(mm)
- 240
-
- Length(m)
- 10
-
- Thickness(mm)
- 4
-
- Color Details
- Yellow/Black
-
- Adhesiveness
- 11.57N/25mm
-
- Trusco Code
- 489-7722
-
- Base Materials
- Foamed Polyethylene
-
- Adhesive
- Acrylic
-
- Mass(g)
- 900
-
- Amount Of Content
- 1 Roll
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,459.19
|
REFLECTIVE TAPES
|
1 Piece(s)
|
|
1 Day(s)
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Usable applications are wide and available in various places.
●Since has an adhesive tape on the back, easy to fix.
●Can be easily cut with scissors.Usage
●Danger prevention in various places.Specification
●Color:Yellow/Black
●W x L(mm x m):240 x 10
●Thickness(mm):4
●SPQ(roll):2
●Viscosity: 11.57N/25mmMaterials
●Base Material: Foamed Polyethylene
●Adhesive: Acrylics
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?