(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kikuline tape

Kikuline tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,122.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
317-1005W
317-1005Y
317-505W
317-505Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,226.55

LINE TAPES 1 Piece(s) 10 Day(s) White Type 100 471-0860 1400 1 Roll

฿ 2,226.55

LINE TAPES 1 Piece(s) 12 Day(s) Yellows 100 471-0878 1400 1 Roll

฿ 1,122.35

LINE TAPES 1 Piece(s) 1 Day(s) White Type 50 471-0886 700 1 Roll

฿ 1,122.35

LINE TAPES 1 Piece(s) 12 Day(s) Yellows 50 471-0894 700 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    5
  • Thickness(mm)
    1.6
  • Adhesiveness
    15.7N/10mm
  • Tensile Strength
    43N/10mm
  • Base Materials
    Synthetic Rubber Sheet
  • Adhesive
    Synthetic Rubber Type
  • Amount Of Content
    1 Roll

Product Description

[Features]
· This product was developed for indicating partitioning lines which require reflectivity and is designed to be easy to install.
· Reflectivity is provided by glass beads distributed on the surface.
· Compared to traditional meltable traffic paint, this product is highly durable and can reduce both the time and expense of small-scale construction work and signage.
[Applications]
· For outdoor use.
· For traffic partitioning lines used inside factory premises and on roads paved with asphalt.
· For marking of parking lanes, sidewalks and bicycle lanes.

Part Number
317-1005W
317-1005Y
317-505W
317-505Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,226.55

LINE TAPES 1 Piece(s) 10 Day(s) White Type 100 471-0860 1400 1 Roll

฿ 2,226.55

LINE TAPES 1 Piece(s) 12 Day(s) Yellows 100 471-0878 1400 1 Roll

฿ 1,122.35

LINE TAPES 1 Piece(s) 1 Day(s) White Type 50 471-0886 700 1 Roll

฿ 1,122.35

LINE TAPES 1 Piece(s) 12 Day(s) Yellows 50 471-0894 700 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1