Craft Paper Backed Tape, Pile Tape

Brand :
KIKUSUI_TAPE
Caution
Product Description
[Features]
· Since the tape can be applied in layers, there is no delamination where tape is overlapped.
· Non-slip design contributes to preventing cargo from collapsing during transportation and storage.
· Able to write with oil-based markers.
[Application]
· For attaching boxes for shipping seafood and other beehive-shaped containers.
· For general packaging.
Features
●Since overlapping is possible, no floating of the overlapping part of the tape.●Can write character with permanent markers.
Specification
●Color:Cardboard Box●W x L(mm x m):50 x 50
●Thickness(mm):0.135
●SPQ(roll):50
●Viscosity: 3.5N/10mm
●Tensile Strength: 53N/10mm
Materials
●Base Material: Polyethylene, Craft Paper●Adhesive: Rubber