(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Guard, 270 × 2,000 (Green, White)

Corner Guard, 270 × 2,000 (Green, White)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AR-027

  • Product Type
    Corner Type Cushion
  • Width × Length (mm)
    270×2000
  • Color
    Green / White
  • Mounting Method
    Other
  • Material
    Polyvinyl Chloride (PVC) + Polyethylene Foam
  • Thickness (mm)
    6
  • Trusco Code
    489-7331
  • Specifications
    Grommet installation type
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
AR-027
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,538.16

CUSHIONS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Corner guard with eyelets.
· Can be used on items such as fences, where adhesive tape cannot be used for installation.
· Can be cut to 500 mm pitch.
[Applications]
· Use in car parks and on dangerous curves.

Specifications of AR-027

  • Product Type
    Corner Type Cushion
  • Width × Length (mm)
    270×2000
  • Color
    Green / White
  • Mounting Method
    Other
  • Material
    Polyvinyl Chloride (PVC) + Polyethylene Foam
  • Thickness (mm)
    6
  • Trusco Code
    489-7331
  • Specifications
    Grommet installation type
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
AR-027
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,538.16

CUSHIONS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1