- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AR-100
-
- Other
- Option
-
- Trusco Code
- 489-8001
-
- Supported Flag Width
- 1000、1300、1500
-
- Material
- Steel
-
- Set Content
- Body, Cap x 1 pc, Clip x 2 pcs, Fixing Ring x 1 pc
-
- Mass(g)
- 2,200/set
-
- Amount Of Content
- 1 Set (Main Body, 1 Cap, 2 Clips, 1 Mounting Ring)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,712.24
|
SIGN FLAGS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set (Main Body, 1 Cap, 2 Clips, 1 Mounting Ring) |
Basic Specifications
-
- Other
- Option
-
- Trusco Code
- 489-8001
-
- Supported Flag Width
- 1000、1300、1500
-
- Material
- Steel
-
- Set Content
- Body, Cap x 1 pc, Clip x 2 pcs, Fixing Ring x 1 pc
-
- Mass(g)
- 2,200/set
-
- Amount Of Content
- 1 Set (Main Body, 1 Cap, 2 Clips, 1 Mounting Ring)
Product Description
[Features]
· This single pole can handle all circumstances, regardless of flag size and whether it is installed on the upper or lower stage.
· The extension section utilizes a locking pin, allowing single-action extension and contraction.
Specifications of AR-100
-
- Other
- Option
-
- Trusco Code
- 489-8001
-
- Supported Flag Width
- 1000、1300、1500
-
- Material
- Steel
-
- Set Content
- Body, Cap x 1 pc, Clip x 2 pcs, Fixing Ring x 1 pc
-
- Mass(g)
- 2,200/set
-
- Amount Of Content
- 1 Set (Main Body, 1 Cap, 2 Clips, 1 Mounting Ring)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,712.24
|
SIGN FLAGS
|
1 Piece(s)
|
|
12 Day(s)
|
1 Set (Main Body, 1 Cap, 2 Clips, 1 Mounting Ring) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?