1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cordless Disc Grinder G14DBVL/G18DBVL

HIT AIRELECTRICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,268.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • NN type does not include a battery.

Product Description

A disc grinder (electric) with built-in auto mode function that reduces noise and vibration.
[Features]
· Top class cutting capacity is achieved due to the high-efficiency brushless motor and a built-in, high-capacity 5.0 Ah battery.
· Dial type continuously variable transmission. Uses a powerful motor. 6.0 Ah lithium ion battery. Includes two year warranty.
[Applications]
· Perfect for deburring and finishing of iron, bronze, and aluminum castings.
· Useful in grinding and rust removal of welded and fused parts.
· Useful for base polishing, rust and coating removal for coated surfaces.
· Ideal for cutting mild steel (thin iron plates, narrow round rods, etc.), roof tiles, tiles, etc.
· Convenient for grooving and grinding of roof tiles, tiles, stone materials, concrete, etc.

 
Part Number
G18DBVL-NN-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,268.16

HIT AIRELECTRICTOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Rechargeable Disc Grinder Grinding Wheel Diameter(φ/mm) 100 Transmission Function Yes / No Included
No-load Rotation Speed(min-1) In Auto Mode: 5,500 (Times/min) / Transmission Mode: 4,700-9,000 (Times/min) Double-insulated Function Yes / No Not Included Power(V) 18
Color Powerful red(R) Supplement Explanation Main Unit Only Mass(kg) 2.2
Motor Brushless Motor Body Dimensions (Total Length (Including Grindstone) x Gear Cover Height)(mm) 326×60 Standard Accessories Resinoid Grindstone, Side Handles, Wrench (*Storage Battery, Charger, Case sold separately)
Storage Battery BSL1850 (Sold Separately) Recharger Model Name UC 18YSL2 (Sold Separately) Time(Pieces) Charge Time Approximately 35 Minutes
Grindstone Outer Diameter(mm) 100 Grindstone Thickness(mm) Up to 6 Grindstone Hole Diameter(mm) 15