(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coil Lanyard, Mini Coil Tether

Coil Lanyard, Mini Coil Tether

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,229.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MCT1BLK
MCT2BLK
MCT3BLK
TAMCT3BLK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 2,229.00

KEY RETRACTORS 1 Piece(s) 19 Day(s) 491-4155 48 1 pc.

฿ 2,229.00

KEY RETRACTORS 1 Piece(s) 12 Day(s) 491-4163 40 1 pc.

฿ 2,280.00

KEY RETRACTORS 1 Piece(s) 19 Day(s) 491-4171 59 1 pc.

฿ 2,353.00

KEY RETRACTORS 1 Piece(s) 12 Day(s) 491-4228 69 1 pc.

Basic Specifications

  • Product Type
    Tool Connection Cord
  • Width(mm)
    20
  • Cord Length(mm)
    300
  • Specifications
    Mounting Section with Hook. Tool Mounting Section Ring.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Durably made, to US police and military specifications.
· A hook is attached to the coil for attachment to the wrist.
[Applications]
· Light, tool installation.

Part Number
MCT1BLK
MCT2BLK
MCT3BLK
TAMCT3BLK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass
(g)
Amount Of Content

฿ 2,229.00

KEY RETRACTORS 1 Piece(s) 19 Day(s) 491-4155 48 1 pc.

฿ 2,229.00

KEY RETRACTORS 1 Piece(s) 12 Day(s) 491-4163 40 1 pc.

฿ 2,280.00

KEY RETRACTORS 1 Piece(s) 19 Day(s) 491-4171 59 1 pc.

฿ 2,353.00

KEY RETRACTORS 1 Piece(s) 12 Day(s) 491-4228 69 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1