- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of IDTS
-
- Product Type
- Tool Connection Cord
-
- Width(mm)
- 52
-
- Cord Length(mm)
- 830
-
- Trusco Code
- 491-4139
-
- Mass(g)
- 261
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,232.00
|
KEY RETRACTORS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Tool Connection Cord
-
- Width(mm)
- 52
-
- Cord Length(mm)
- 830
-
- Trusco Code
- 491-4139
-
- Mass(g)
- 261
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
·Made to U.S. police and military specifications, it is durable.
[Applications]
·when using heavy tools.
Specifications of IDTS
-
- Product Type
- Tool Connection Cord
-
- Width(mm)
- 52
-
- Cord Length(mm)
- 830
-
- Trusco Code
- 491-4139
-
- Mass(g)
- 261
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 4,232.00
|
KEY RETRACTORS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since it is made in the US police and military specifications, it is very robust.Usage
●When using heavy tools.Specification
●Width(mm):52
●Cord Length(mm):830
●SPQ(piece):1
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?