(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ruled Steele Plate Groove Cover (for U-Shaped Grooves)

Ruled Steele Plate Groove Cover (for U-Shaped Grooves)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,628.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OUP9
OUP12
OUP15
OUP18
OUP24
OUP30
OUP-10
OUP-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Groove Width
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,628.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 90 80 135 28.2 452-7615 2900 1 pc.

฿ 1,750.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 120 110 165 28.2 452-7551 3300 1 pc.

฿ 1,912.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 140 200 28.2 452-7569 3900 1 pc.

฿ 2,116.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 230 28.2 452-7577 4400 1 pc.

฿ 2,605.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 240 230 290 28.2 452-7593 5300 1 pc.

฿ 3,499.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 300 290 345 29.5 452-7607 8100 1 pc.

฿ 1,669.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 100 90 150 28.2 452-7542 3100 1 pc.

฿ 2,402.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 200 190 250 28.2 452-7585 4700 1 pc.

Basic Specifications

  • Product Type
    Dedicated tool
  • Length(mm)
    600
  • Applicable Load Ditch
    T-2
  • Material
    Steel (SS400)
  • Surface Treatment
    Galvanized Finish
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A steel cover for U-shaped gutters that is composed of interlocking plates.
· Can be installed without need for special construction work, by simply setting in place.

Part Number
OUP9
OUP12
OUP15
OUP18
OUP24
OUP30
OUP-10
OUP-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Groove Width
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,628.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 90 80 135 28.2 452-7615 2900 1 pc.

฿ 1,750.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 120 110 165 28.2 452-7551 3300 1 pc.

฿ 1,912.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 140 200 28.2 452-7569 3900 1 pc.

฿ 2,116.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 230 28.2 452-7577 4400 1 pc.

฿ 2,605.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 240 230 290 28.2 452-7593 5300 1 pc.

฿ 3,499.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 300 290 345 29.5 452-7607 8100 1 pc.

฿ 1,669.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 100 90 150 28.2 452-7542 3100 1 pc.

฿ 2,402.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 200 190 250 28.2 452-7585 4700 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Groove lid for U-shape groove that is made of checkered steel plate.
●Does not require the special construction, can be set by just placing.

Specification

●Applicable Load Side Groove:T-2

Materials

●Steel(SS400)(zinc plated finishing)