(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Grating (U-Shape Gutter-Use)

Stainless Steel Grating (U-Shape Gutter-Use)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 10,493.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OINU20-15-30
OINU20-18-30 SALE
OINU20-30-30 SALE
OINU25-18-30 SALE
OINU32-24-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Groove Width
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Applicable Load Ditch Trusco Code End Angle
(mm)
Mass
(g)
Amount Of Content

฿ 10,493.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 140 194 20 T-14 457-3170 L-3×30×30 5800 1 pc.

฿ 11,840.00

฿ 10,891.62

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 224 20 T-2 457-3188 L-3×30×30 6500 1 pc.

฿ 17,087.00

฿ 15,720.04

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 300 290 344 20 For Sidewalks 457-3200 L-3×30×30 9300 1 pc.

฿ 13,698.00

฿ 12,600.79

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 224 25 T-14 457-3218 L-3×30×30 7500 1 pc.

฿ 22,334.00

฿ 20,547.28

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 240 230 304 32 T-14 457-3234 L-3×40×40 12200 1 pc.

Basic Specifications

  • Product Type
    Dedicated tool
  • Length(mm)
    994
  • Specifications
    Coarse Type
  • Pitch(mm)
    30
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Applications]
Covering U-shaped grooves makes it easier for people and vehicles to pass.
[Features]
Made of stainless steel with excellent durability and corrosion resistance.

Part Number
OINU20-15-30
OINU20-18-30 SALE
OINU20-30-30 SALE
OINU25-18-30 SALE
OINU32-24-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Groove Width
(mm)
Inside Width
(mm)
Outer Width
(mm)
Height
(mm)
Applicable Load Ditch Trusco Code End Angle
(mm)
Mass
(g)
Amount Of Content

฿ 10,493.00

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 150 140 194 20 T-14 457-3170 L-3×30×30 5800 1 pc.

฿ 11,840.00

฿ 10,891.62

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 224 20 T-2 457-3188 L-3×30×30 6500 1 pc.

฿ 17,087.00

฿ 15,720.04

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 300 290 344 20 For Sidewalks 457-3200 L-3×30×30 9300 1 pc.

฿ 13,698.00

฿ 12,600.79

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 180 170 224 25 T-14 457-3218 L-3×30×30 7500 1 pc.

฿ 22,334.00

฿ 20,547.28

CIVIL WORK/CARPENTRY COMPONENT 1 Piece(s) 40 Day(s) 240 230 304 32 T-14 457-3234 L-3×40×40 12200 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in corrosion resistance and durability.

Specification

●End Angle(mm):L-3 x 30 x 30
●Coarse Type
●Pitch: 30mm

Materials

●Stainless Steel(SUS304)