Boogie Regulator Eye Shield

Brand :
SMITH_OPTICS

Caution

    Product Description

    Boogie Regulator Eye Shield
    [Application]
    Light shielding
    [Specifications]
    The ventilation port can be opened and closed.
    Anti-fogging, with coating process resilient to scratching.
    American National Standard MIL-DTL43511D compliant.
    Soft face contact.
    Frame Color: Black
    Mass: 35g
    Amount Of Content: 1 pc.
    [Material]
    Quality Lens: Impact-Resistant Reinforced Polycarbonate; Strap: Silicone Rubber

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat