(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perma Futura (Chemical Reaction Gas Pressure Type / Automatic Lubricator / with Oil)

Perma Futura (Chemical Reaction Gas Pressure Type / Automatic Lubricator / with Oil)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PF-SO32-12

  • Type
    In Container
  • Height(mm)
    111
  • Width(mm)
    67
  • Trusco Code
    448-0244
  • Material
    Container: Plastic
  • Discharge Period
    12 Months
  • Mass(g)
    245
  • Amount Of Content
    1 pc.
Part Number
PF-SO32-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,355.21

AUTOMATIC GREASE PUMPS 2 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Type
    In Container
  • Height(mm)
    111
  • Width(mm)
    67
  • Trusco Code
    448-0244
  • Material
    Container: Plastic
  • Discharge Period
    12 Months
  • Mass(g)
    245
  • Amount Of Content
    1 pc.

Product Description

[Features]
·You can check the remaining amount of oil.
·When installing with the discharge port facing downward, be sure to use the separately sold oil throttle.
·The maximum discharge pressure is 0.4 MPa.
·Ideal for chain lubricators.
·It is possible to save labor for lubricating the sliding surface.

Specifications of PF-SO32-12

  • Type
    In Container
  • Height(mm)
    111
  • Width(mm)
    67
  • Trusco Code
    448-0244
  • Material
    Container: Plastic
  • Discharge Period
    12 Months
  • Mass(g)
    245
  • Amount Of Content
    1 pc.
Part Number
PF-SO32-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,355.21

AUTOMATIC GREASE PUMPS 2 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The remaining amount of oil can be checked.
●When installing the discharge port facing downwards, be sure to use an oil throttle(sold separately).
●The max discharge pressure is 0.4MPa. 
●Optimum for chain oiling.
●Possible to save labor for oiling work on the sliding surface.

Specification

●Oil Capacity(g):120
●H x W(mm):111 x 67
●Oil Discharge Period:For 12 Months
●SPQ(piece):20

Materials

●Containers: Plastic

Accessories

●Standard oil SO32(viscosity: 100 mm2/S(40°C), viscosity index: 90, flash point: 210°C)