(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perma Classic (Chemical Reaction Gas Pressure Type / Automatic Lubricator / with Oil)

Perma Classic (Chemical Reaction Gas Pressure Type / Automatic Lubricator / with Oil)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PC-SO32-12

  • Type
    Can
  • Height(mm)
    99
  • Width(mm)
    70
  • Trusco Code
    448-0210
  • Material
    Container: Steel
  • Discharge Period
    12 Months
  • Mass(g)
    250
  • Amount Of Content
    1 pc.
Part Number
PC-SO32-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,090.63

AUTOMATIC GREASE PUMPS 2 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Type
    Can
  • Height(mm)
    99
  • Width(mm)
    70
  • Trusco Code
    448-0210
  • Material
    Container: Steel
  • Discharge Period
    12 Months
  • Mass(g)
    250
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The oil throttle (sold separately) must be used if the discharge port is installed facing downwards.
· Maximum discharge pressure of 0.4 MPa.
· Ideal for chain lubrication.
· Saves labor in greasing sliding surface.

Specifications of PC-SO32-12

  • Type
    Can
  • Height(mm)
    99
  • Width(mm)
    70
  • Trusco Code
    448-0210
  • Material
    Container: Steel
  • Discharge Period
    12 Months
  • Mass(g)
    250
  • Amount Of Content
    1 pc.
Part Number
PC-SO32-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,090.63

AUTOMATIC GREASE PUMPS 2 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1