Snap-On Car Wash Brush/Sponge

Brand :
KABUTAKAGI

Caution

    Product Description

    Snap-On Car Wash Brush/Sponge
    [Features]
    This brush can be used to wash your car while spraying water by connecting it to a hose or hose reel with a water sprinkler connector at the end of the hose.
    It is useful for washing wheels and tires.
    Can be connected a hose in single operation, and used while passing water.
    [Specification]
    Compatible Connector:All connectors made of TAKAGI
    Length:390mm
    Size (WxDxH):110×72×410mm
    Weight:141g
    SPQ(piece):50
    One Touch Connection Type
    [Application]
    For car washing.
    [Materials]
    Main Part: Polyethylene(PE), PET Resin

    Features

    ●Can be connected a hose in single operation, and used while passing water.

    Usage

    ●For car washing.

    Specification

    ●Compatible Connector:All connectors made of TAKAGI
    ●Length(mm):390
    ●SPQ(piece):50
    ●One Touch Connection Type

    Materials

    ●Main Part: Polyethylene(PE), PET Resin

    Warning

    ●Connector(sold separately) is required for connection with the hose.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Snap-On Car Wash Brush/Sponge | KABUTAKAGI | MISUMI Thailand