(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cherry Maxibolt Protruding Head Nominal Diameter CR7621U Surface Processing PASSIVATE

Cherry Maxibolt Protruding Head Nominal Diameter CR7621U Surface Processing PASSIVATE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 350.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CR7621U-06-03
CR7621U-06-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caulking Plate Thickness
(Inch)
Rivet Length
(Inch)
Trusco Code Mass
(g)
Amount Of Content

฿ 371.29

LOOK A RIVET 100 Piece(s) 12 Day(s) 0.156~0.220 0.365 490-8422 475 1 pc.

฿ 350.28

LOOK A RIVET 100 Piece(s) 12 Day(s) 0.219~0.282 0.428 490-8449 515 1 pc.

Basic Specifications

  • Flange diameter(Inch)
    0.305~0.332
  • Rivet diameter(Inch)
    0.198
  • Shear Load(N)
    2925
  • Tensile Load(N)
    1690
  • Pilot Hole Dia.(Inch)
    0.199~0.202
  • Specifications
    MS standard : MS21141U
  • Material
    Sleeve (Rivet part), Stem (Shaft): Stainless steel
  • Surface Treatment
    PASSIVATE
  • Notes
    Product traceability is assured through lot number management.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Used in locations that require more strength than a blind rivet.
[Applications]
· Aviation or aerospace equipment, etc.

Part Number
CR7621U-06-03
CR7621U-06-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caulking Plate Thickness
(Inch)
Rivet Length
(Inch)
Trusco Code Mass
(g)
Amount Of Content

฿ 371.29

LOOK A RIVET 100 Piece(s) 12 Day(s) 0.156~0.220 0.365 490-8422 475 1 pc.

฿ 350.28

LOOK A RIVET 100 Piece(s) 12 Day(s) 0.219~0.282 0.428 490-8449 515 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1