(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Plate Rivet, 100° Flush Head, NAS1097 (Rivet Diameter: 0.092 to 0.097)

Nut Plate Rivet, 100° Flush Head, NAS1097 (Rivet Diameter: 0.092 to 0.097)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 63.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CCR244CS-3-02
CCR244CS-3-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caulking Plate Thickness
(Inch)
Rivet Length
(Inch)
Trusco Code Mass
(g)
Amount Of Content

฿ 88.49

LOOK A RIVET 500 Piece(s) 12 Day(s) 0.063~0.125 0.193 490-6985 90 1 pc.

฿ 63.00

LOOK A RIVET 500 Piece(s) 12 Day(s) 0.126~0.187 0.255 490-7001 120 1 pc.

Basic Specifications

  • Flange diameter(Inch)
    0.126~0.148
  • Rivet diameter(Inch)
    0.092~0.097
  • Shear Load(N)
    105
  • Tensile Load(N)
    155
  • Pilot Hole Dia.(Inch)
    0.097~0.101
  • Material
    Sleeve (Rivet part), Stem (Shaft): Stainless steel
  • Surface Treatment
    No passivation treatment
  • Notes
    Product traceability is assured through lot number management.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A rivet for fixing a plate nut.
[Applications]
· Aviation or aerospace equipment, etc.

Part Number
CCR244CS-3-02
CCR244CS-3-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caulking Plate Thickness
(Inch)
Rivet Length
(Inch)
Trusco Code Mass
(g)
Amount Of Content

฿ 88.49

LOOK A RIVET 500 Piece(s) 12 Day(s) 0.063~0.125 0.193 490-6985 90 1 pc.

฿ 63.00

LOOK A RIVET 500 Piece(s) 12 Day(s) 0.126~0.187 0.255 490-7001 120 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1