(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cherry Max Rivet, Universal Head, Nominal Diameter CR3223

Cherry Max Rivet, Universal Head, Nominal Diameter CR3223

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 198.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CR3223-4-02
CR3223-4-05
CR3223-4-06
CR3223-5-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caulking Plate Thickness
(Inch)
Rivet Length
(Inch)
Flange diameter
(Inch)
Rivet diameter
(Inch)
Shear Load
(N)
Tensile Load
(N)
Trusco Code Pilot Hole Dia.
(Inch)
Mass
(g)
Amount Of Content

฿ 383.17

LOOK A RIVET 100 Piece(s) 10 Day(s) 0.063~0.125 0.224 0.250 1/8 505 285 490-7515 0.129~0.132 60 1 pc.

฿ 393.26

LOOK A RIVET 100 Piece(s) 12 Day(s) 0.251~0.312 0.412 0.250 1/8 664 285 490-7523 0.129~0.132 90 1 pc.

฿ 198.89

LOOK A RIVET 100 Piece(s) 10 Day(s) 0.313~0.375 0.474 0.250 1/8 664 285 490-7531 0.129~0.132 100 1 pc.

฿ 401.03

LOOK A RIVET 100 Piece(s) 12 Day(s) 0.063~0.125 0.224 0.312 5/32 699 445 490-7540 0.160~0.164 105 1 pc.

Basic Specifications

  • Specifications
    NAS standard : NAS9301E
  • Material
    Sleeve (Rivet part): Aluminum, Stem (Shaft): Stainless steel
  • Notes
    Product traceability is assured through lot number management.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A highly reliable blind rivet that can be used as a replacement for a solid rivet.
[Applications]
· Aviation or aerospace equipment, etc.

Part Number
CR3223-4-02
CR3223-4-05
CR3223-4-06
CR3223-5-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caulking Plate Thickness
(Inch)
Rivet Length
(Inch)
Flange diameter
(Inch)
Rivet diameter
(Inch)
Shear Load
(N)
Tensile Load
(N)
Trusco Code Pilot Hole Dia.
(Inch)
Mass
(g)
Amount Of Content

฿ 383.17

LOOK A RIVET 100 Piece(s) 10 Day(s) 0.063~0.125 0.224 0.250 1/8 505 285 490-7515 0.129~0.132 60 1 pc.

฿ 393.26

LOOK A RIVET 100 Piece(s) 12 Day(s) 0.251~0.312 0.412 0.250 1/8 664 285 490-7523 0.129~0.132 90 1 pc.

฿ 198.89

LOOK A RIVET 100 Piece(s) 10 Day(s) 0.313~0.375 0.474 0.250 1/8 664 285 490-7531 0.129~0.132 100 1 pc.

฿ 401.03

LOOK A RIVET 100 Piece(s) 12 Day(s) 0.063~0.125 0.224 0.312 5/32 699 445 490-7540 0.160~0.164 105 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1