(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wader Boots Hybrid (Round Tip Rubber Bottom)

Wader Boots Hybrid (Round Tip Rubber Bottom)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 34,247.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CF-485-25.0 SALE
CF-485-26.0 SALE
CF-485-27.0 SALE
CF-485-28.0 SALE
CF-485-29.0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Total Length
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 19 Day(s) 25 128 76 481-7001 2800 1 Pair

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 14 Day(s) 26 132 79 481-7010 3000 1 Pair

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 12 Day(s) 27 136 82 481-7028 3200 1 Pair

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 12 Day(s) 28 140 85 481-7036 3400 1 Pair

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 12 Day(s) 29 142 86 481-7044 3600 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Boots
  • Foot Width Size
    EE
  • Color
    Black
  • Material Quality
    Body: Entrant GII, CR Sponge (5 mm Thick), Double-Sided Jersey / Kevlar / Shoes: Rubber
  • Accessories
    Waist Belt
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Toray waterproof-breathable entrant fabric is used from the waist upwards, which can be worn for work for long periods of time.
· A toe box and puncture-resistant resin are built-in.
· Has significantly improved durability due to the knee and buttock parts being reinforced with Kevlar material.
[Applications]
· For disaster recovery.
· For sewage construction.
· For river repair work.
· For fisheries.

Part Number
CF-485-25.0 SALE
CF-485-26.0 SALE
CF-485-27.0 SALE
CF-485-28.0 SALE
CF-485-29.0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Total Length
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 19 Day(s) 25 128 76 481-7001 2800 1 Pair

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 14 Day(s) 26 132 79 481-7010 3000 1 Pair

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 12 Day(s) 27 136 82 481-7028 3200 1 Pair

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 12 Day(s) 28 140 85 481-7036 3400 1 Pair

฿ 34,247.00

฿ 31,507.24

BOOTS 1 Piece(s) 12 Day(s) 29 142 86 481-7044 3600 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1