(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fishery Boots Nylon Wader (Round / Oil Resistant PVC Base)

Fishery Boots Nylon Wader (Round / Oil Resistant PVC Base)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,002.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F-71-L
F-71-LL
F-71-LLL
F-71-M
F-71-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Total Length
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,002.00

BOOTS 1 Piece(s) 1 Day(s) 26 145 95 481-7087 2550 1 Pair

฿ 10,002.00

BOOTS 1 Piece(s) 1 Day(s) 27 149 98 481-7095 2650 1 Pair

฿ 10,002.00

BOOTS 1 Piece(s) 12 Day(s) 28 153 101 481-7109 2750 1 Pair

฿ 10,002.00

BOOTS 1 Piece(s) 1 Day(s) 25 141 92 481-7117 2450 1 Pair

฿ 10,002.00

BOOTS 1 Piece(s) 12 Day(s) 24 137 89 481-7125 2350 1 Pair

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Boots
  • Oil Resistance
    Included
  • Foot Width Size
    EEE
  • Color
    Beige
  • Material Quality
    Body: Nylon 210 Denier, Shoes: Oil-Resistant Polyvinyl Chloride (PVC)
  • Accessories
    Waist Belt, Cup Insole
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Has an oil-resistant sole, mesh lining for good comfort, and the surface is made of 210-denier fabric for excellent cost performance.
[Applications]
· For fisheries.
· For light work in water.

Part Number
F-71-L
F-71-LL
F-71-LLL
F-71-M
F-71-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Total Length
(cm)
Inseam
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,002.00

BOOTS 1 Piece(s) 1 Day(s) 26 145 95 481-7087 2550 1 Pair

฿ 10,002.00

BOOTS 1 Piece(s) 1 Day(s) 27 149 98 481-7095 2650 1 Pair

฿ 10,002.00

BOOTS 1 Piece(s) 12 Day(s) 28 153 101 481-7109 2750 1 Pair

฿ 10,002.00

BOOTS 1 Piece(s) 1 Day(s) 25 141 92 481-7117 2450 1 Pair

฿ 10,002.00

BOOTS 1 Piece(s) 12 Day(s) 24 137 89 481-7125 2350 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1