(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves, Summitech PS6

Incision-Resistant Gloves, Cut-Resistant Gloves, Summitech PS6

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 694.41 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4481
4482
4483
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 1,008.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 23 18 7.9 473-5307 52 1 Pair

฿ 694.41

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) [M] M 24 19 8.4 473-5315 61 1 Pair

฿ 1,008.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 25 20 8.7 473-5323 66 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Total Length(cm)
    Gray
  • Material
    Glove Part: High Performance Fiber, Anti-Slip Pad: Polyurethane
  • Mass(g/box)
    1
  • Amount Of Content
    1 Pair

Product Description

[Features]
· In EN388 testing, cut resistant level 4, abrasion resistant level 4, tear resistant level 4.
· Excellent fit and the palms are coated with a non-slip material.
· In EN388 testing, cut resistant level 4, abrasion resistant level 4, tear resistant level 4.
· Excellent fit and the palms are coated with a non-slip material.
[Applications]
· Handling metal parts.
· Plastic molding.
· Disposal work.
· Handling metal parts
· Plastic molding
· Disposal work

Part Number
4481
4482
4483
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 1,008.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) S 23 18 7.9 473-5307 52 1 Pair

฿ 694.41

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) [M] M 24 19 8.4 473-5315 61 1 Pair

฿ 1,008.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 25 20 8.7 473-5323 66 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1