(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simultaneous, 4-Channel Display Device, Dual Graph System DG-1

Simultaneous, 4-Channel Display Device, Dual Graph System DG-1

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DG-1

  • Product Type
    Dedicated tool
  • Trusco Code
    481-2204
  • Measurement Accuracy (Distortion)(%FS)
    ±0.2
  • Measurement Accuracy (Voltage)(%FS)
    ±0.3
  • Specifications
    Liquid Crystal 5-digit Display, Display brightness is replaceable, data collection, CSV data saving
  • Mass(g)
    1000
  • Amount Of Content
    1 unit
Part Number
DG-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 450,029.68

฿ 385,945.45

ANCHOR-BOLT CHECKER 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dedicated tool
  • Trusco Code
    481-2204
  • Measurement Accuracy (Distortion)(%FS)
    ±0.2
  • Measurement Accuracy (Voltage)(%FS)
    ±0.3
  • Specifications
    Liquid Crystal 5-digit Display, Display brightness is replaceable, data collection, CSV data saving
  • Mass(g)
    1000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Up to 4 channels can be measured simultaneously.
· Equipped with a setting retention function.
· Equipped with an automatic graphing function.
· Can be connected to TR and TI series.
· Equipped with a setting retention function
· Can be combined with various types of inspection equipment.
[Applications]
· Displays and integrates measurement data from 4 channels simultaneously.
· Simultaneous 4-channel measurement + setting retention function + automatic graphing function

Specifications of DG-1

  • Product Type
    Dedicated tool
  • Trusco Code
    481-2204
  • Measurement Accuracy (Distortion)(%FS)
    ±0.2
  • Measurement Accuracy (Voltage)(%FS)
    ±0.3
  • Specifications
    Liquid Crystal 5-digit Display, Display brightness is replaceable, data collection, CSV data saving
  • Mass(g)
    1000
  • Amount Of Content
    1 unit
Part Number
DG-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 450,029.68

฿ 385,945.45

ANCHOR-BOLT CHECKER 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1