(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor Bolt Pull Load Tester, Anchor Pro Checker

Anchor Bolt Pull Load Tester, Anchor Pro Checker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of APC-05

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    5.00
  • Trusco Code
    481-2182
  • Measurement accuracy(%RO)
    ±4
  • Specifications
    Specialized for testing of ceiling suspension bolt tensile strength, with set load value lock function, CSV data storage (6,000 maximum)
  • Set Content
    Dedicated Case, Main Unit, PC Editing Software, USB Cable, AC Adapter
  • Mass(g)
    420
  • Amount Of Content
    1 Set
Part Number
APC-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 330,178.43

฿ 283,194.04

ANCHOR-BOLT CHECKER 1 Piece(s) 40 Day(s) 1 Set

Basic Specifications

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    5.00
  • Trusco Code
    481-2182
  • Measurement accuracy(%RO)
    ±4
  • Specifications
    Specialized for testing of ceiling suspension bolt tensile strength, with set load value lock function, CSV data storage (6,000 maximum)
  • Set Content
    Dedicated Case, Main Unit, PC Editing Software, USB Cable, AC Adapter
  • Mass(g)
    420
  • Amount Of Content
    1 Set

Product Description

[Features]
· A labor-saving inspection device that achieves both functionality and efficiency.
· An anchor bolt strength verification test can be carried out as if pulling out a nail.
· Uses the 3 sensations of color, sound and vibration to increase the efficiency of quality assurance for testing.
· Uses the 3 sensations of color, sound and vibration to increase the efficiency of quality assurance for testing.
· Measurement possible up to 5 kN.
[Applications]
· Non-destructive load tests of anchor bolts.

Specifications of APC-05

  • Product Type
    Anchor
  • Maximum Load Capacity(kN)
    5.00
  • Trusco Code
    481-2182
  • Measurement accuracy(%RO)
    ±4
  • Specifications
    Specialized for testing of ceiling suspension bolt tensile strength, with set load value lock function, CSV data storage (6,000 maximum)
  • Set Content
    Dedicated Case, Main Unit, PC Editing Software, USB Cable, AC Adapter
  • Mass(g)
    420
  • Amount Of Content
    1 Set
Part Number
APC-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 330,178.43

฿ 283,194.04

ANCHOR-BOLT CHECKER 1 Piece(s) 40 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1