(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves, Summitech X6

Cut-Resistant Gloves, Summitech X6

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 747.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4472
4473
4474
4475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 1,090.00

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) S 22.5 19 7.5 473-5218 44 1 Pair

฿ 747.12

CUT-RESISTANT GLOVES 3 Piece(s) 8 Day(s) [M] M 23.5 19.4 8 473-5226 50 1 Pair

฿ 1,090.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 24.5 20 8.8 473-5234 55 1 Pair

฿ 1,223.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) S 26 18.4 8 473-5242 48 1 Pair

Basic Specifications

  • Product Model
    Cotton Work Gloves
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Total Length(cm)
    Gray
  • Material
    Surface Material: High-Performance Polyethylene
  • Mass(g/box)
    0.8
  • Amount Of Content
    1 Pair

Product Description

[Features]
· In EN388 testing, cut resistant level 5, tear resistant level 4.
· Seamless knit type (13 gauge) with excellent fit.
· In EN388 testing, cut resistant level 5, tear resistant level 4.
· Seamless knit type (13 gauge) with excellent fit.
[Applications]
· Automotive, steelwork
· Metal plate operation.
· Disposal work.

Part Number
4472
4473
4474
4475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 1,090.00

CUT-RESISTANT GLOVES 1 Piece(s) 14 Day(s) S 22.5 19 7.5 473-5218 44 1 Pair

฿ 747.12

CUT-RESISTANT GLOVES 3 Piece(s) 8 Day(s) [M] M 23.5 19.4 8 473-5226 50 1 Pair

฿ 1,090.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 24.5 20 8.8 473-5234 55 1 Pair

฿ 1,223.00

CUT-RESISTANT GLOVES 1 Piece(s) 19 Day(s) S 26 18.4 8 473-5242 48 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1