(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves, Summitech RV9

Cut-Resistant Gloves, Summitech RV9

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 571.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4493
4494
4495
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 571.54

CUT-RESISTANT GLOVES 1 Piece(s) 5 Day(s) S 24 18 7.8 473-5421 111 1 Pair

฿ 572.93

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) [M] M 25 19 8.4 473-5439 120 1 Pair

฿ 638.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 26 20.4 8.7 473-5447 130 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    Cut Resistance
  • Gauge
    10
  • Total Length(cm)
    Dark Blue/Yellow
  • Material
    Glove Part: Kevlar®, Surface Material: Natural Rubber
  • Mass(g/box)
    1.7
  • Amount Of Content
    1 Pair

Product Description

[Features]
· The palms have a crinkle finish for excellent grip performance.
· In EN388 testing, cut resistant level 3, abrasion resistant level 3, tear resistant level 4, pierce resistant level 4.
· The palms have a crinkle finish for excellent grip performance.
[Applications]
· Handling glass.
· Metal manufacturing.
· Automotive production.

Part Number
4493
4494
4495
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Length of Middle Finger
(cm)
Palm perimeter
(cm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 571.54

CUT-RESISTANT GLOVES 1 Piece(s) 5 Day(s) S 24 18 7.8 473-5421 111 1 Pair

฿ 572.93

CUT-RESISTANT GLOVES 3 Piece(s) 5 Day(s) [M] M 25 19 8.4 473-5439 120 1 Pair

฿ 638.00

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) L 26 20.4 8.7 473-5447 130 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1