(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wedge Anchor KP Type (wedge type, for attaching suspended items)

Wedge Anchor KP Type (wedge type, for attaching suspended items)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KP-3870

  • Product Type
    Anchor
  • Maximum Tensile Load(KN)
    15.0
  • Total Length(mm)
    70
  • Nominal Dimension of The Hexagonal High Nut Screw.
    W3/8
  • Nut Length(mm)
    40
  • Trusco Code
    473-3754
  • Prepared Hole Diameter(mm)
    10
  • Buried depth(mm)
    60
  • Material
    Steel
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Mass(g)
    88
  • Amount Of Content
    1 pc.
Part Number
KP-3870
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 71.22

ANCHOR TOOL 50 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Maximum Tensile Load(KN)
    15.0
  • Total Length(mm)
    70
  • Nominal Dimension of The Hexagonal High Nut Screw.
    W3/8
  • Nut Length(mm)
    40
  • Trusco Code
    473-3754
  • Prepared Hole Diameter(mm)
    10
  • Buried depth(mm)
    60
  • Material
    Steel
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Mass(g)
    88
  • Amount Of Content
    1 pc.

Specifications of KP-3870

  • Product Type
    Anchor
  • Maximum Tensile Load(KN)
    15.0
  • Total Length(mm)
    70
  • Nominal Dimension of The Hexagonal High Nut Screw.
    W3/8
  • Nut Length(mm)
    40
  • Trusco Code
    473-3754
  • Prepared Hole Diameter(mm)
    10
  • Buried depth(mm)
    60
  • Material
    Steel
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Mass(g)
    88
  • Amount Of Content
    1 pc.
Part Number
KP-3870
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 71.22

ANCHOR TOOL 50 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1