(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fastening Anchor Jack Bolt (Hex Bolt Specifications)

Fastening Anchor Jack Bolt (Hex Bolt Specifications)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 85.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AHB-1065-H
AHB-1085-H
AHB-1275-H
AHB-1295-H
AHB-1610-H
AHB-1614-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nominal of Thread Pulling maximum load
(kN)
Out side Diamater
(mm)
Length
(mm)
Trusco Code The diameter of the hole
(mm)
Tightening Torque
(N・m)
Mass
(g)
Internal Capacity

฿ 85.00

ANCHOR TOOL 100 Piece(s) 1 Day(s) M8 12.4 10 65 364-2356 10.5 25 44 1 pc.

฿ 109.00

ANCHOR TOOL 100 Piece(s) 1 Day(s) M8 12.4 10 85 364-2372 10.5 25 58 1 pc.

฿ 140.00

ANCHOR TOOL 50 Piece(s) 1 Day(s) M10 18.9 12 75 364-2381 13.0 38 84 1 pc.

฿ 182.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 18.9 12 95 364-2402 13.0 38 102 1 pc.

฿ 306.00

ANCHOR TOOL 25 Piece(s) 1 Day(s) M14 33.7 16 100 364-2411 17.0 80 192 1 pc.

฿ 396.00

ANCHOR TOOL 25 Piece(s) 1 Day(s) M14 33.7 16 140 364-2437 17.0 80 232 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Specifications
    In Box
  • Materials
    Steel
  • Surface Treatment
    Trivalent Chromate Finish
  • Precautions
    Maximum tensile load is the concrete strength Fc 30 N/mm2 value.
  • Internal Capacity
    1 pc.

Product Description

[Features
・Collapse of the dome washer lets you noticed the construction completion at a glance
・Construction is not required to hammer, just put it in the pilot hole and turn it
・In dismantlement, it does not require to cut but only turn the bolts to remove

Part Number
AHB-1065-H
AHB-1085-H
AHB-1275-H
AHB-1295-H
AHB-1610-H
AHB-1614-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Nominal of Thread Pulling maximum load
(kN)
Out side Diamater
(mm)
Length
(mm)
Trusco Code The diameter of the hole
(mm)
Tightening Torque
(N・m)
Mass
(g)
Internal Capacity

฿ 85.00

ANCHOR TOOL 100 Piece(s) 1 Day(s) M8 12.4 10 65 364-2356 10.5 25 44 1 pc.

฿ 109.00

ANCHOR TOOL 100 Piece(s) 1 Day(s) M8 12.4 10 85 364-2372 10.5 25 58 1 pc.

฿ 140.00

ANCHOR TOOL 50 Piece(s) 1 Day(s) M10 18.9 12 75 364-2381 13.0 38 84 1 pc.

฿ 182.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M10 18.9 12 95 364-2402 13.0 38 102 1 pc.

฿ 306.00

ANCHOR TOOL 25 Piece(s) 1 Day(s) M14 33.7 16 100 364-2411 17.0 80 192 1 pc.

฿ 396.00

ANCHOR TOOL 25 Piece(s) 1 Day(s) M14 33.7 16 140 364-2437 17.0 80 232 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Collapse of the dome washer lets you noticed the construction completion at a glance.
●Construction is not required to hammer, just put it in the pilot hole and turn it.
●In dismantlement, it does not require to cut but only turn the bolts to remove.

Usage

●For concrete.

Specification

●Packaged in a box

Materials

●Steel
●Surface Treatment: Trivalent Chromate Finishing

Warning

●The maximum tensile load is the value at the concrete strength Fc30N/mm2.