(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Body Punch Type Anchor, Hook and Anchor, CA Type, Steel

Body Punch Type Anchor, Hook and Anchor, CA Type, Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 22.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
8CA
10CA
12CA
16CA
38CA
48CA
58CA
258CA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
External Form
(mm)
Drill Diameter Trusco Code Mass
(g)
Amount Of Content

฿ 22.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 13 35 12 12.0 12.5 473-2880 24 1 pc.

฿ 29.00

ANCHOR TOOL 100 Piece(s) 10 Day(s) M10 19 40 14 14.0 14.5 473-2812 40 1 pc.

฿ 51.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) M12 27.0 50 20 17.5 18.0 473-2821 75 1 pc.

฿ 112.00

ANCHOR TOOL 30 Piece(s) 12 Day(s) M16 41.0 60 24 21.4 22.0 473-2839 132 1 pc.

฿ 24.00

ANCHOR TOOL 100 Piece(s) 10 Day(s) W3/8 19 40 14 14.0 14.5 473-2855 40 1 pc.

฿ 44.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) W1/2 27.0 50 20 17.5 18.0 473-2863 72 1 pc.

฿ 112.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) W5/8 41.0 60 24 21.4 22.0 473-2871 132 1 pc.

฿ 22.60

ANCHOR TOOL 50 Piece(s) 12 Day(s) W5/16 13 35 12 12.0 12.5 473-2847 24 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Material
    Steel, Electro-galvanized
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The representative product among "female thread type" post-construction anchors.
[Applications]
· For concrete. For mounting construction materials, lightweight ceilings, temporary scaffolds, civil engineering, lighting, air conditioning, machinery, signs, etc.

Part Number
8CA
10CA
12CA
16CA
38CA
48CA
58CA
258CA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
External Form
(mm)
Drill Diameter Trusco Code Mass
(g)
Amount Of Content

฿ 22.00

ANCHOR TOOL 50 Piece(s) 12 Day(s) M8 13 35 12 12.0 12.5 473-2880 24 1 pc.

฿ 29.00

ANCHOR TOOL 100 Piece(s) 10 Day(s) M10 19 40 14 14.0 14.5 473-2812 40 1 pc.

฿ 51.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) M12 27.0 50 20 17.5 18.0 473-2821 75 1 pc.

฿ 112.00

ANCHOR TOOL 30 Piece(s) 12 Day(s) M16 41.0 60 24 21.4 22.0 473-2839 132 1 pc.

฿ 24.00

ANCHOR TOOL 100 Piece(s) 10 Day(s) W3/8 19 40 14 14.0 14.5 473-2855 40 1 pc.

฿ 44.00

ANCHOR TOOL 50 Piece(s) 10 Day(s) W1/2 27.0 50 20 17.5 18.0 473-2863 72 1 pc.

฿ 112.00

ANCHOR TOOL 30 Piece(s) 19 Day(s) W5/8 41.0 60 24 21.4 22.0 473-2871 132 1 pc.

฿ 22.60

ANCHOR TOOL 50 Piece(s) 12 Day(s) W5/16 13 35 12 12.0 12.5 473-2847 24 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1