(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Anchor SKB Type

Safety Anchor SKB Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 243.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKB10100
SKB16160
SKB665
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
Attached Object Thickness
(mm)
Trusco Code Prepared Hole Diameter
(mm)
Buried depth
(mm)
Mass
(g)
Amount Of Content

฿ 456.88

ANCHOR TOOL 30 Piece(s) 19 Day(s) M10 19 100 47 23 473-4025 14.5 45 90 1 pc.

฿ 1,195.41

ANCHOR TOOL 50 Piece(s) 12 Day(s) M16 38 160 81 45 473-4041 22.5 72 363.0 1 pc.

฿ 243.00

ANCHOR TOOL 100 Piece(s) 19 Day(s) M6 10 65 27 10 473-4084 9.5 33 43.4 1 pc.

Basic Specifications

  • Product Type
    Anchor
  • Material
    Stainless Steel
  • Precautions
    Maximum tensile load is the concrete strength Fc 18 N/mm2 value.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An anchor system that provides dual safety measures in the form of "loosening prevention" and a "nut fall-prevention function".
[Applications]
· For concrete. For mounting construction materials, lighting, piping, signs, handrails, chairs, etc.

Part Number
SKB10100
SKB16160
SKB665
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Screw Nominal Maximum Tensile Load
(KN)
Total Length
(mm)
Screw Length
(mm)
Attached Object Thickness
(mm)
Trusco Code Prepared Hole Diameter
(mm)
Buried depth
(mm)
Mass
(g)
Amount Of Content

฿ 456.88

ANCHOR TOOL 30 Piece(s) 19 Day(s) M10 19 100 47 23 473-4025 14.5 45 90 1 pc.

฿ 1,195.41

ANCHOR TOOL 50 Piece(s) 12 Day(s) M16 38 160 81 45 473-4041 22.5 72 363.0 1 pc.

฿ 243.00

ANCHOR TOOL 100 Piece(s) 19 Day(s) M6 10 65 27 10 473-4084 9.5 33 43.4 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1