Auto Lock Keylex

Brand :
NAGASAWA_MFG
Caution
Product Description
Auto Lock Keylex
[Features]
Security Lock for Doors
[Material]
other
Material Detail:Zinc Alloy
[Specifications]
Basksets: 60mm
Trusco code: 472-9005
Mass: 2,700/set g

Auto Lock Keylex
[Features]
Security Lock for Doors
[Material]
other
Material Detail:Zinc Alloy
[Specifications]
Basksets: 60mm
Trusco code: 472-9005
Mass: 2,700/set g
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.