(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bag Filter (PP Single Size for Fluids)

Bag Filter (PP Single Size for Fluids)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 745.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BP1-SP-005
BP1-SP-010
BP1-SP-025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Accuracy
(μm)
Trusco Code Mass
(g)
Amount Of Content

฿ 749.69

WATER PIPING SUPPLIES 1 Piece(s) 1 Day(s) 5 417-1969 180 1 pc.

฿ 745.18

WATER PIPING SUPPLIES 1 Piece(s) 1 Day(s) 10 417-1977 150 1 pc.

฿ 806.00

WATER PIPING SUPPLIES 1 Piece(s) Same day 25 417-1985 150 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Details Type
    Single
  • Outer Diameter(mm)
    180
  • Length(mm)
    430
  • Material
    Filter material/ring: Polypropylene (PP)
  • Maximum Operating Temperature(°C)
    60
  • Recommended differential pressure for replacement(Mpa)
    0.1
  • Amount Of Content
    1 pc.
Part Number
BP1-SP-005
BP1-SP-010
BP1-SP-025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Filtration Accuracy
(μm)
Trusco Code Mass
(g)
Amount Of Content

฿ 749.69

WATER PIPING SUPPLIES 1 Piece(s) 1 Day(s) 5 417-1969 180 1 pc.

฿ 745.18

WATER PIPING SUPPLIES 1 Piece(s) 1 Day(s) 10 417-1977 150 1 pc.

฿ 806.00

WATER PIPING SUPPLIES 1 Piece(s) Same day 25 417-1985 150 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●This compact body is suitable for high flow rate filtration. 
●Easy filter replacement.

Usage

●For liquids.
●Filtration of paint, cleaning solution, plating solution, coolant liquid, and various processing water.

Specification

●Outer Diameter x L(mm):180 x 430
●Maximum Working Temperature: 60°C
●Recommended Replacement Differential Pressure: 0.1MPa

Materials

●Filter Medium/Ring: Polypropylene(PP)