- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Over Sized Mountain Shaped Tool Box
Specifications of Y-530B
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case Size (Frontage x Depth x Height)(mm)
- 530×200×180
-
- Case color
- Blue
-
- Material
- Steel
-
- Features
- · Wide extra-large tool box. · Tool box offers abundant variations. · Adopting rounded handle without edges.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 2,614.33
|
TOOL CASE
|
1 Piece(s)
|
|
Same day
|
10 |
Basic Specifications
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case Size (Frontage x Depth x Height)(mm)
- 530×200×180
-
- Case color
- Blue
-
- Material
- Steel
-
- Features
- · Wide extra-large tool box. · Tool box offers abundant variations. · Adopting rounded handle without edges.
Product Description
Wide extra-large tool box that offers abundant variations. Uses a round handle without corners.
Specifications of Y-530B
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Steel Tool Box
-
- Case Size (Frontage x Depth x Height)(mm)
- 530×200×180
-
- Case color
- Blue
-
- Material
- Steel
-
- Features
- · Wide extra-large tool box. · Tool box offers abundant variations. · Adopting rounded handle without edges.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 2,614.33
|
TOOL CASE
|
1 Piece(s)
|
|
Same day
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?