(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peaked Tool Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 965.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Y-280B
Y-350B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)

฿ 965.00

TOOL CASE 1 Piece(s) 12 Day(s) 290×150×105

฿ 1,614.00

TYS TOOL CASE 1 Piece(s) 12 Day(s) 360×150×110

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case color
    Blue
  • Material
    Steel
  • Features
    · Solid seamless fold molded tool box. · Uses a rounded handle without edges. · Solid and lightweight portable type with superior durability.

Product Description

It is a durable seamless gather molded tool box. Solid and lightweight portable type with superior durability.

Part Number
Y-280B
Y-350B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)

฿ 965.00

TOOL CASE 1 Piece(s) 12 Day(s) 290×150×105

฿ 1,614.00

TYS TOOL CASE 1 Piece(s) 12 Day(s) 360×150×110

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1