Mini Router, Special Misumi Set A

Brand :
HOZAN

Caution

    Product Description

    A micro grinder (electric) capable of various types of processing by changing bits to match the work performed.
    [Features]
    · A MISUMI original set of main body and all types of bits (1 each of 19 types).
    · Can be used quicker and with less power. Recommended even for those who do not prefer high-speed rotation.
    · Revolution can be continuously adjusted between 7,000 and 16,500 rpm to suit the bit type or work type.
    · A collet chuck type with high fastening force and less runout.
    · No need to use a tool for attachment and detachment, providing good working efficiency.
    · The chuck can be opened with a 10 mm wrench. Supports bit shafts of φ2.35 (diameter 2.35 mm).
    [Applications]
    · In addition to pattern cutting of circuit boards and resist film removal, it is also convenient for grinding glass, stone materials and ceramics.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Mini Router, Special Misumi Set A | HOZAN | MISUMI Thailand