Knurled holder straight type

Brand :
NEW STRONG

Caution

    Product Description

    A straight knurled piece for mounting on the NSK-2 knurled holder.

    Features

    ● As the piece core has the same height as the holder shank, centering adjustment can be easily done.
    ● Since pin for piece is fixed with screws, easy to replace the piece.
    ● A holder for rolling straight knurling
    ● Excellent in wear resistance and toughness.

    Specification

    ●Outer Diameter(mm):19.2
    ●Hole Diameter(mm):4.76
    ●W(mm):6.35
    ●Compatible Holder:NSK-2
    ●SPQ(piece):1
    ● Compatible Model: Lathe

    Materials

    ● Alloy Tool Steel(SKS31)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat