1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster for High Pressure (E80-0)

UND AIR TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Suitable for machine and site cleaning.
·Main body material: Die-cast aluminum

Part Number
E80-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Nozzle Inlet Diameter
(mm)
Supplement

฿ 910.10

UND AIR TOOL 1 Piece(s) 5 Day(s) 212Includes high pressure plug. Standard nozzle.

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 3.0 Nozzle Screw Diameter G1/8
Fluid to Apply Air Unit Material Aluminum Die Casting

Please check the type/dimensions/specifications of the part E80-0 in the Air Duster for High Pressure series.

Products with similar specification

Part Number
E80-0RK
E80-10
E80-JBSN
E90-0
E90-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Length
(mm)
Nozzle Inlet Diameter
(mm)
Supplement

฿ 1,131.37

1 Piece(s) 6 Day(s) -2Includes high pressure plug. Flow adjustment nozzle.

฿ 1,080.40

1 Piece(s) 3 Day(s) 1002Includes high pressure plug. Nozzle size: 100 mm.

฿ 1,613.75

1 Piece(s) 4 Day(s) -2Includes high pressure plug. 2.7 X air nozzle.

฿ 558.92

1 Piece(s) 6 Day(s) -2Includes high pressure plug. Standard nozzle.

฿ 590.55

1 Piece(s) 5 Day(s) 1003Includes high pressure plug. Nozzle size: 100 mm.