1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster Polyacetal

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Duster Polyacetal
  • Air Duster Polyacetal
  • Air Duster Polyacetal
  • Air Duster Polyacetal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,556.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For inflating balls, cleaning machines, inflating boats and cleaning agricultural machines.

Part Number
WT88-300
WT88-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Supplement

฿ 1,556.73

UND AIR TOOL 1 Piece(s) 6 Day(s) 300Nozzle size: 300 mm. With flow adjustment function. Air can flow inwards through the top or the bottom half.

฿ 1,862.34

UND AIR TOOL 1 Piece(s) 6 Day(s) 500Nozzle size: 500 mm. With flow adjustment function. Air can flow inwards through the top or the bottom half.

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Resin Body) Maximum Operating Pressure(Mpa) 1.4 Nozzle Inlet Diameter(mm) 2
Nozzle Screw Diameter G1/8 Fluid to Apply Air Unit Material Polyacetal