1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Duster Diecast Aluminum

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Duster Diecast Aluminum
  • Air Duster Diecast Aluminum
  • Air Duster Diecast Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 558.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For inflating balls, cleaning machines, inflating boats and cleaning agricultural machines.

Part Number
HK60-0
HK60-10
HK60-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Supplement

฿ 558.19

UND AIR TOOL 1 Piece(s) 6 Day(s) -Standard Nozzle

฿ 694.25

UND AIR TOOL 1 Piece(s) 6 Day(s) 100Nozzle size: 100 mm

฿ 558.19

UND AIR TOOL 1 Piece(s) 6 Day(s) -Standard nozzle. Air intake: nipple (screw G1/4).

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Aluminum Body) Maximum Operating Pressure(Mpa) 0.7 Nozzle Inlet Diameter(mm) 2
Nozzle Screw Diameter G1/8 Fluid to Apply Air Unit Material Aluminum Die Casting