Ambient Temperature and Hygrometer AD-5686, Weight (g): Approx. 240

Brand :
A&D

Caution

    Product Description

    For monitoring the temperature and humidity all year round, creating a comfortable and healthy living environment. For heatstroke prevention and seasonal influenza prevention.

    Features of the Environmental Temperature and Humidity Meter AD-5686

    Dryness index mode

    Displays a list of Dryness Index (Absolute Humidity) / Heat Stroke Index (WBGT), temperature, and humidity
    Upper and lower limit alarms can be set for temperature and relative humidity
    Displays four levels of heat risk in hot environments
    Displays two levels of influenza risk
    Dryness Index Mode: Automatic lower limit alarm for dryness index (alarm setting values can also be changed)
    Heat Stroke Index Mode: Automatic upper limit alarm for heat stroke index (alarm setting values can also be changed)
    Auto Mode: Automatically switches between Heat Stroke Index Mode and Dryness Index Mode
    Alarms are notified by buzzer sound and LED lamp (buzzer sound can be turned ON/OFF)
    Can be installed either on a wall or placed on a desk

    Heatstroke Index (WBGT)

    The heatstroke index is an indicator used to assess the level of heat stress experienced by people in hot environments, including the risk of heatstroke.
    A heatstroke index of 28°C or higher indicates 'Severe Warning, ' and 31°C or higher indicates 'Danger.'

    Dryness Index (Absolute Humidity)

    An index that represents the mass of water vapor contained in one cubic meter of air.
    Regarding seasonal influenza outbreaks, when the dryness index (absolute humidity) is 11 g/m3 or lower, it is considered a "caution" level, and when it drops to 7 g/m3 or lower, it is considered a "warning" level. In both cases, the air is dry and moderate humidification is recommended.
    *Note: This "dryness index" is defined and interpreted differently from the "dryness index" proposed by Dr. de Martonne.

    Precautions for Use

    This product does not completely prevent heatstroke. The onset of heatstroke is influenced by various factors such as thermal environment (temperature, humidity, radiant heat), individual differences (gender, age, medical history, and health condition), and situations such as exercise, work, and daily activities. Before use, please fully understand the characteristics of this product and use it only as a reference.
    If you start to feel unwell while using this product, please take appropriate action such as moving to a cool place or consulting a doctor, regardless of the product's display.
    This product was not developed or manufactured for medical purposes. This product is intended only as a general guideline for preventing seasonal influenza in daily life.
    The seasonal influenza prevention temperature and humidity meter is not designed for use during outbreaks of novel influenza. In addition, this product does not prevent infection with seasonal influenza.

    Product Specifications

    Usage LocationIndoors (indoors and outdoor locations without direct sunlight)
    Display itemsHeat stroke index (WBGT) / Dryness index (absolute humidity), temperature, relative humidity, time
    Measurement itemsTemperature, relative humidity
    Display range of heat stroke index0 to 60°C (minimum display: 0.1°C)
    Display range of dryness index1.0 to 99.9 g/m3 (minimum display: 0.1 g/m3)
    Measurement RangeTemperature: 0°C to 50.0°C (Minimum display: 0.1°C)
    Relative humidity: 20%RH to 90%RH (Minimum display: 1%RH)
    Measuring AccuracyTemperature: ±1°C (10.0°C to 39.9°C), ±2°C (0°C to 9.9°C, 40.0°C to 50.0°C)
    Relative humidity: ±5%RH (30%RH to 69%RH), ±10%RH (20%RH to 29%RH, 70%RH to 90%RH), at 25°C
    Measurement Interval20 seconds
    Alarm volumeApprox. 75 dB (measured at a distance of 30 cm)
    Power supplyThree AA batteries Battery life: Approx. 1 year (using alkaline batteries, when alarm is not activated)
    External dimensions108 (W) x 133 (H) x 28 (D) mm
    Main body weightApprox. 240 g (including batteries)
    AccessoryBattery for monitor, instruction manual
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat