1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope Adapter, L-845 (Hozan)

MESUREMENT TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,088.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adapter for connecting a C-mount type camera with optical microscope.
[Features]
· Connecting to a C mount type camera and replacing it with the eyepiece of a microscope makes it possible to shoot images reflected on the microscope.
· Full HD visual inspection is possible by combining with full HD camera L-850.
· The sizes of the eyepiece, different for each microscope, are 23.2/30/30.5 mm inside diameter, compatible with most microscopes.
· Lens mounting method: C-mount.
[Applications]
· Ideal for connecting C-mount specification cameras and optical microscopes.

 
Part Number
L-845
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,088.69

MESUREMENT TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Epi-illumination NA Product Type Microscope Supplies Overall Magnification(x) 0.5
Transmitted light illumination NA Supplementary explanation Compatible Lens Barrels: Inner Diameter of Eyepiece 23.2 mmφ, 30 mmφ, 30.5 mmφ RoHs Compatible Product

Please check the type/dimensions/specifications of the part L-845 in the Microscope Adapter, L-845 (Hozan) series.