USB Camera L-835

Brand :
HOZAN

Caution

    Product Description

    5 megapixel high resolution USB camera (with measurement function) which provides superior performance at lower cost.
    [Features]
    · Extremely high maximum frame rate of 30 fps, for stress free monitoring.
    · The body has a camera screw and can be used in combination with an arm, etc.
    · Can use commercially available C-mount lenses (lenses not included).
    · Supplies software for easy shooting of stills and videos, and easy stills editing.
    · Cord length: 1.8 m.
    [Applications]
    · Ideal for inspection work.
    * Separate video software is required as the included software does not allow videos to be viewed.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat